Image for Window Ceiling Panel from nVent HOFFMAN | US and Canada
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Window Ceiling Panel

Bulletin Number:

  • DPY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Features:

  • Overhead panel made of .22-in. polycarbonate
  • Frame made of 16 gauge steel
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Use With Cabinet Width Aisle Width in.
    Catalog Number A in. B in. C in. Use With Cabinet Width Aisle Width in.
    5.63 51.52 23.5 600 mm 36
    5.63 51.52 23.5 600 mm 48
    5.63 51.52 27.44 700 mm 36
    5.63 51.52 27.44 700 mm 48
    5.63 51.52 31.38 800 mm 36
    5.63 51.52 31.38 800 mm 48