Image for Vertical Cable Manager for 700- and 800-mm Wide Cabinets from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Vertical Cable Manager for 700- and 800-mm Wide Cabinets

Bulletin Number:

  • DPY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For routing and bundling cable inside 700- and 800-mm wide ProLine™ cabinets. Variety of sizes provides mounting flexibility. Mounts between frame and rack angle so equipment can be centered or aligned on one side. Replaces reducing brackets that bridge space between cabinet and equipment and allows front-to-back adjustment of rack angles. Latching hinged door on front conceals wiring yet allows easy access. Movable plastic spools help manage cables. 14 and 16 gauge steel with RAL 9005 black polyester powder paint finish.

    Notes:

    Use the “Cable Managers by Width” table to determine the number of cable managers required for different combinations of cable manager, cabinet and equipment widths.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. W in.
    Catalog Number A in. B in. C in. W in.
    57.77 1.97 3.87 3.36
    57.77 3.94 3.87 5.33
    66.52 1.97 3.87 3.36
    66.52 3.94 3.87 5.33
    73.52 1.97 3.87 3.36
    73.52 3.94 3.87 5.33
    82.27 1.97 3.87 3.36
    82.27 3.94 3.87 5.33
    42.02 1.97 6.27 3.36
    42.02 3.94 6.27 5.33
    73.52 1.97 6.27 3.36
    73.52 3.94 6.27 5.33