Image for Tool-less Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Tool-less Shelf

Bulletin Number:

  • DACCY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    An easy-to-install tool-less vented 19-in. shelf. Mounts onto rack angles that have EIA-spaced square holes (.375 in.). Shelf slides open and provides a variable-sized, continuous surface for equipment. Back of shelf has oval cutouts for power and data cables. Accessory hole patterns at back of shelf fit small and large D-rings to help manage cable. Made of steel with a 150 lb. (68 kg) static load rating. Available with RAL 9005 black or RAL 7035 gray polyester powder coat finish. NOTE: FOR SQUARE-HOLE RACK ANGLES ONLY!
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Minimum Depth in. Maximum Depth in. Rack Angle Hole Type
    Catalog Number Description Minimum Depth in. Maximum Depth in. Rack Angle Hole Type
    Shelf, vented, 19 in. tool-less 19.50 33.50 Square hole only
    Shelf, vented, 19 in. tool-less 19.50 33.50 Square hole only
    Shelf, vented, 19 in. tool-less 31.20 45.30 Square hole only
    Shelf, vented, 19 in. tool-less 31.20 45.30 Square hole only