Image for Swing-Out Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Swing-Out Panel

Bulletin Number:

  • UX1Y
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Installs front-mounted panels in Ultrx fiberglass enclosures. The front-mounted swing panel complements window-door units and is suited for any application requiring a display of gauges, dials or any type of control equipment monitor. Made of 14 gauge plated steel. Easy installation; no drilling required. Fully adjustable front to rear. Panel and mounting hardware included. Note: Front mounting position is approximately 140mm/5.5 in. back on 400mm enclosures.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. L in. Fits A x B in. W in.
    Catalog Number A in. B in. L in. Fits A x B in. W in.
    39.37 31.5 36.80 40.35 x 32.48 29.00
    19.69 15.75 17.00 20.20 x 16.26 12.99
    23.62 19.69 21.10 24.61 x 20.20 17.00
    23.62 23.62 21.25 24.61 x 24.09 21.08
    29.53 23.62 27.05 30.51 x 24.09 21.08