Image for Swing Frame from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Swing Frame

Bulletin Number:

  • UX1Y
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Swing Frame provides 19-in. rack-mounting capabilities with U-Style (Type RA) mounting hole pattern. Quarter-turn latch has 100-degree swing. Adjustable mounting provision. 14 gauge plated steel. Includes mounting hardware. Swing frame maintains enclosure rating if properly installed in a Hoffman enclosure. Note: Front mounting position is approximately 140mm/5.5 in. back on 400mm enclosures.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. L in. Rack Units Fits A x B in. W in.
    Catalog Number A in. B in. L in. Rack Units Fits A x B in. W in.
    24.61 24.09 21.25 11 24.00 x 24.00 21.08
    30.51 24.09 27.05 14 30.00 x 24.00 21.08