Image for Single-Sided Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Single-Sided Shelf

Bulletin Number:

  • DACCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Mounts to 19-in. rack angles to house voice/data networking equipment. RAL 9005 black finish. Load rating: 75 lb. (34 kg)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Rack Units H x W x D in. Style
    Catalog Number A in. B in. Rack Units H x W x D in. Style
    19 15 2 3.74 x 19.00 x 15.00 Solid
    19 15 2 3.74 x 19.00 x 15.00 Vented
    - - 2 3.74 x 19.00 x 17.00 Solid
    - - 2 3.74 x 19.00 x 8.00 Solid