Image for Screw Package from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Screw Package

Bulletin Number:

  • A80
  • X20
  • DACCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Screws attach rack panels and rack-mounted equipment to rack-mounting angles.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Color Use With Fits Size Package Includes
    Catalog Number Description Color Use With Fits Size Package Includes
    10-32 x .75 Silver A72H2518FS, A72H3124FS, A72H3724FS RA and RP Type Rack-Mount Angles #10-32 x .75 Truss Head -
    10-32 x 5/8 in. combo head Silver - - - -
    10-32 x 5/8 in. combo head Black - - - -
    Nickel-plated (Qty. 20) Silver A72H2518FS, A72H3124FS, A72H3724FS RA only Pan head combination screw, M5 Pan head combination screws
    M6 x 16 mm combo head Silver - - - -
    Metric M6 x 16 Silver - - - -
    12-24 x 5/8 in. combo head Silver - - - -
    12-24 x 5/8 in. combo head Silver - - - -
    12-24 x 5/8 in. combo head Black - - - -
    12-24 x 5/8 in. combo head Black - - - -