Image for Rack-Mount Adjustable Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Rack-Mount Adjustable Shelf

Bulletin Number:

  • DACCY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Mounts to front surface of front and back rack angles. Shelf is made of painted 14 gauge steel and the adjustable support brackets are clear-plated 12 gauge steel. Adjustable to fit multiple-depth enclosures or rack angle placement. Both solid and vented models available. Fits 19- or 23-in. rack spacing. Requires only 1U of rack space. Shelf has RAL 7035 light-gray textured or RAL 9005 black textured polyester powder paint finish. Load rating: 150 lb. (68 kg)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Size Type L x W in. D max. in. Fits Enclosure Depth Up To in.
    Catalog Number Size Type L x W in. D max. in. Fits Enclosure Depth Up To in.
    19 in. Solid 19.68 x 17.32 30.71 31.50
    19 in. Solid 19.68 x 17.32 30.71 31.50
    19 in. Solid 27.56 x 17.32 38.58 39.37
    19 in. Solid 27.56 x 17.32 38.58 39.37
    19 in. Vented 19.68 x 17.32 30.71 31.50
    19 in. Vented 27.56 x 17.32 38.58 39.37
    23 in. Solid 19.68 x 21.32 30.71 31.50
    23 in. Solid 27.56 x 21.32 38.58 39.37
    23 in. Vented 19.68 x 21.32 30.71 31.50
    23 in. Vented 27.56 x 21.32 38.58 39.37