Image for Pole-Mount Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Pole-Mount Kit

Bulletin Number:

  • CWY
  • Material:

  • Stainless Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Use to mount Concept, Networking and wall-mount enclosures to poles of various sizes and shapes. Simply attach the plated steel channel bar to the mounting holes at the back of the enclosure and wrap the stainless steel strap around the pole and through the bar. Kit includes two mounting channels, two straps suitable for 3-in. (76-mm) to 12-in. (305-mm) diameter pole and mounting hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure in. Fits Enclosure
    Catalog Number Fits Enclosure in. Fits Enclosure
    when B = 12.00 when B = 12.00 (305)
    when B = 16.00 when B = 16.00 (406)
    when B = 20.00 when B = 20.00 (508)
    when B = 24.00 when B = 24.00 (610)
    when B = 30.00 when B = 30.00 (762)