Image for ProLine Side Barrier Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Side Barrier Panels

Bulletin Number:

  • DPY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Side barriers are used between frames to block airflow and provide security between ganged ProLine cabinets. Barriers fasten to one frame and allow fasteners to secure adjoining frames. All hardware is provided. Finished with RAL 9005 black polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Fits Frame Depth
    Catalog Number A in. B in. C in. Fits Frame Depth
    76.34 33.59 1 900
    76.34 37.52 1 1000
    76.34 41.46 1 1100
    76.34 45.4 1 1200