Image for Mounting Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Mounting Panel

Bulletin Number:

  • DCOMY
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Provides a mounting surface in the back of the ComLine Enclosure for surface mount components. Mill finish aluminum.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Width in. Height in. Fits A x B
    Catalog Number A in. B in. Width in. Height in. Fits A x B
    39.37 23.62 20.71 36.46 1000 x 600
    11.81 11.81 8.90 8.90 300 x 300
    15.75 11.81 8.90 12.84 400 x 300
    15.75 15.75 12.94 12.84 400 x 400
    19.69 15.75 12.94 16.78 500 x 400
    19.69 19.69 16.78 16.78 500 x 500
    23.62 19.69 16.78 20.71 600 x 500
    23.62 23.62 20.71 20.71 600 x 600
    31.5 23.62 20.71 28.59 800 x 600
    47.24 35.43 32.52 44.33 1200 x 900
    59.06 35.43 32.52 56.15 1500 x 900