Image for Mounting Channel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Mounting Channel

Bulletin Number:

  • DPY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Allows rack angles and other accessories to be positioned at any depth within the cabinet. Rails mount front to back in ProLine™ frame. 14 gauge steel with RAL 9005 black polyester powder paint finish. Includes two rails, mounting hardware and four M6 spring nuts for mounting accessories. Use hardware kit APSM6CN (package of 20 screws, washers and spring nuts) for mounting additional rack angles or other accessories to the mounting channels.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Fits Frame Depth
    Catalog Number Description Fits Frame Depth
    Mounting Channel Hardware Kit
    Mounting Channel 1000
    Mounting Channel 1100
    Mounting Channel 1200
    Mounting Channel 800
    Mounting Channel 900