Image for Frame Tie-Down Bracket from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Frame Tie-Down Bracket

Bulletin Number:

  • DPY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The ProLine™ Frame VELCRO® Tie-Down Bracket provides an easy means to secure and bundle cables using any of the frame’s rectangular holes. The bracket can be positioned parallel or perpendicular to the frame and needs no tools to install—just push into any hole and twist to fasten. Proper bend radius is easily maintained with the flexible Velcro tie-down, plus it provides easy initial and future cable installations. Bracket is made of a durable plastic. Both tie-down and bracket are black. VELCRO is a trademark of VELCRO Industries B.V.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Capacity at Max. Size, Cat 6
    Catalog Number Description Capacity at Max. Size, Cat 6
    10-in. Velcro™ tie downs 55