Image for Fan Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Fan Kits

Bulletin Number:

  • DWDH1
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Accessory used to provide 100 CFM of air flow in an AccessPlus cabinet that includes a 4-in. fan, blocking plate, and finger guard.

    Description:

    Accessory used to provide 100 CFM of air flow in an AccessPlus cabinet that includes a 4-in. fan, blocking plate, and finger guard.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Fits Cabinet
    Catalog Number Description Fits Cabinet
    4-in. fan with plug and blocking plates, 115 VAC, 100 CFM small Fits all C = 18.00
    4-in. fan with plug and blocking plates, 115 VAC, 100 CFM, large Fits all C = 25.00, 30.00 or 36.00