Image for Center-Mount Steel Shelves from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Center-Mount Steel Shelves

Bulletin Number:

  • DOFRC
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    19-in. shelf mounts to the front of the rack. Ideal for supporting monitors or computers. Designed to evenly distribute load across the rack. Manufactured from 16 gauge steel. Black, low-gloss, light-textured polyester powder paint finish on all surfaces. Load rating: 100 lb. (45.4 kg)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H x W x D in. Style Rack Units
    Catalog Number H x W x D in. Style Rack Units
    3.50 x 19.00 x 18.00 Solid 2
    3.50 x 19.00 x 22.00 Solid 2
    3.50 x 19.00 x 18.00 Vented 2
    3.50 x 19.00 x 22.00 Vented 2