Image for ProLine G2 Industrial Seismic Packages from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Industrial Seismic Packages

Bulletin Number:

  • P41
  • Industry Standards:

    UL 508A Listed 508; Type 12; File Number E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File Number 42186; Type 12 IEC 60529, IP55 Telcordia Technologies’ Earthquake Environment Criteria GR-63-CORE Zone-4 Capable with panel-load of 1,000 lbs (454 kg)
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>HOFFMAN ProLine G2 Seismic Industrial Packages are fully-configured solutions capable of withstanding Zone 4 seismic activity with a panel load of 1,000 lbs (454 kg), with no degradation to structural integrity or functional performance. &nbsp;For convenience, a single part number includes a frame, solid single door, key-locking handle, solid top, solid rear cover, solid side covers, full mounting subpanel, gland plate, 100-mm fully-sealed base, lifting eyes, and a number of other structural components. Note: for specific application questions consult the factory.</p>

    Application:

    HOFFMAN ProLine G2 Seismic Industrial Packages are fully-configured solutions capable of withstanding Zone 4 seismic activity with a panel load of 1,000 lbs (454 kg), with no degradation to structural integrity or functional performance. For convenience, a single part number includes a frame, solid single door, key-locking handle, solid top, solid rear cover, solid side covers, full mounting subpanel, gland plate, 100-mm fully-sealed base, lifting eyes, and a number of other structural components. Note: for specific application questions consult the factory.

    Features:

  • Roll-formed steel frame with welded steel corners and hybrid frame profile for superior performance under load
  • Seismically capable components/accessories highlighted in SPECIFICATIONS below
  • Specifications:

  • FRAME:
  • 12-gauge (2.5 mm) roll-formed steel with fully welded corners
  • Accommodate the 25-mm DIN standard, and include rectangular and round hole pattern
  • GASKET:
  • Seamless Polyurethane gasket provides a water-tight, dust-tight seal against moisture and contaminants
  • UL component recognized, CSA compliant
  • Sealed mounting for all external components
  • DOORS:
  • Door bar system and two grounding studs
  • Gussets at top and bottom of door to increase rigidity
  • Single door includes robust 3-point latch system to maintain door closure during seismic activity
  • Single door left-hinged standard (reversible)
  • Key-locking Flush Swing Handle standard
  • BASE:
  • Galvanized Duro-Stand gland plate included
  • 100-mm Fully-Sealed Base with seismic mounting into frame’s welded steel corners
  • Seismic Floor Mounting Brackets supplied loose for affixing enclosure to floor
  • MOUNTING SUBPANEL:
  • Painted full subpanel fully recessed in rear-most mounting position: EZ-Load Glide Blocks supplied only in the front half of frame due to subpanel position
  • Top and bottom panel brackets, panel support brackets (side), and panel wedges to secure a populated subpanel are incorporated in the design
  • ADDITIONAL COMPONENTS:
  • Gussets mounted to the frame’s door opening at the top and bottom
  • Painted partial subpanels at top and bottom of frame’s sides, unique seismic design
  • Depth-mounted 3-row Grid Strap at mid-point of frame
  • Solid Side Covers included
  • Accessories:

  • Cable Entry Gland Plate
  • Grid Straps to form internal grid network/rail system
  • Notes:

    HxWxD are nominal height, width and depth dimensions.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. H in. W in. D in. Maximum Subpanel Size in.
    Catalog Number A in. B in. C in. H in. W in. D in. Maximum Subpanel Size in.
    70.94 31.8 31.69 70.9 31.5 31.5 67.2 x 28.7
    70.94 39.68 31.69 70.9 39.4 31.5 67.2 x 36.5
    78.82 31.8 31.69 78.7 31.5 31.5 75.0 x 28.7
    78.82 39.68 31.69 78.7 39.4 31.5 75.0 x 36.5