Image for ProLine G2 Industrial Packages, Type 3R from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Industrial Packages, Type 3R

Bulletin Number:

  • P41
  • Industry Standards:

    UL 508A Listed 508; Type 3R, 12; File Number E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 12; File No. E61997 NEMA/EEMAC Type 3R, 12 CSA File Number 42186; Type 3R, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Type 3R Industrial packages are pre-packaged enclosure “starter kits” that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), padlockable handle, a solid top, a solid rear cover, a full mounting sub-panel, a gland plate, and four lifting eyes. Side covers and side cover hardware kits ordered separately to accommodate joining/baying applications.

    Application:

    ProLine G2 Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid single or overlapping-double door, padlocking handle, solid top, solid rear cover, full mounting subpanel, gland plate base, and lifting eyes. To accommodate joining/baying applications, side covers and side cover hardware kits must be ordered separately. To prevent oxidation in 3R environments, all hardware has been changed to stainless steel or received additional plating.

    Features:

  • Roll-formed steel frame with welded steel corners and hybrid frame profile for superior performance under load
  • Full-size galvanized mounting subpanel
  • EZ-Load Glide Blocks, which accommodate five loading methods
  • Smooth glide latching system for a solid seal with a low closure force
  • Galvanized Duro-Stand gland plate base
  • Consistent with Type-12 Industrial Packages
  • Specifications:

  • Frame:
  • 12-gauge (2.5 mm) roll-formed steel with fully welded corners
  • Accommodate the 25-mm DIN standard, and include rectangular and round hole pattern
  • Gasket:
  • Seamless Polyurethane gasket provides a water-tight, dust-tight seal against moisture and contaminants
  • UL component recognized, CSA compliant
  • Sealed mounting for all external components
  • Doors:
  • Door bar system and two grounding studs
  • Single/primary door includes 3-point roller latch system with timed latch engagement
  • 2-door enclosures include overlapping double doors to provide full-width open front; secondary door latches with two levers
  • Reversible hinging on single doors (default left hinge) and overlapping double doors (default right door primary)
  • Padlocking Flush Swing Handle standard. Other options available.
  • Mounting Subpanel:
  • Includes EZ-Load Mounting Blocks, which accommodate five loading options: vertical front, vertical side, vertical rear, horizontal front (frame over subpanel), horizontal rear (subpanel lowered into frame)
  • Subpanel is securely fastened to the top and bottom of the frame. Enclosures narrower than 1200 mm use 4 sets of EZ-Load Glide Blocks, while enclosures equal to or wider than 1200 mm use 8 sets of glide blocks for a well secured subpanel.
  • Depth adjustable, accommodates back-to-back subpanels
  • Galvanized full subpanel default; painted subpanel available
  • Accessories:

  • Side Covers
  • Tamperproof Hardware
  • Fully-Sealed Plinth Base
  • Grid Straps to form internal grid network/rail system
  • Full Subpanels, Partial Subpanels, Swing-Out Subpanels
  • Joining Kits
  • Notes:

    HxWxD are nominal height, width and depth dimensions.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. H in. W in. D in. Maximum Subpanel Size in. Number of Doors Maximum Rack Mount Units
    Catalog Number A in. B in. C in. H in. W in. D in. Maximum Subpanel Size in. Number of Doors Maximum Rack Mount Units
    70.94 23.92 23.82 70.9 23.6 23.6 67.2 x 20.8 1 38
    70.94 31.8 23.82 70.9 31.5 23.6 67.2 x 28.7 1 38
    70.94 47.54 23.82 70.9 47.54 23.6 67.2 x 44.4 2 38
    78.82 23.92 23.82 78.7 23.6 23.6 75.0 x 20.8 1 42
    78.82 23.92 31.69 78.7 23.6 31.5 75.0 x 20.8 1 42
    78.82 31.8 23.82 78.7 31.5 23.6 75.0 x 28.7 1 42
    78.82 31.8 31.69 78.7 31.5 31.5 75.0 x 28.7 1 42
    78.82 39.67 23.82 78.7 39.4 23.6 75.0 x 36.5 1 42
    78.82 39.67 31.69 78.7 39.4 31.5 75.0 x 36.5 1 42
    78.82 47.54 23.82 78.7 47.2 23.6 75.0 x 44.4 2 42
    78.82 47.54 31.69 78.7 47.2 31.5 75.0 x 44.4 2 42
    86.69 31.8 23.82 86.6 31.5 23.6 82.9 x 28.7 1 47
    86.69 31.8 31.69 86.6 31.5 31.5 82.9 x 28.7 1 47
    86.69 39.67 23.82 86.6 39.4 23.6 82.9 x 36.5 1 47
    86.69 39.67 31.69 86.6 39.4 31.5 82.9 x 36.5 1 47