Image for ProLine G2 Grid Network/Rail System from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Grid Network/Rail System

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Grid Straps can be used to create a mounting or support network within the frame. The Grid Straps are furnished in pairs and available in three designs: full-height vertical, horizontal with mounting brackets, and single-piece horizontal with integrated tabs. Horizontal Grid Straps can be mounted front-to-back between frame verticals (depth-mounted), side-to-side between frame verticals or depth-mounted Grid Straps (width-mounted), or even vertically between Grid Straps. Vertical Grid Straps are used to span the full height of an enclosure.<br/>

    Application:

    ProLine G2 Grid Straps can be used to create a mounting or support network within the frame. The Grid Straps are furnished in pairs and available in three designs: full-height vertical, horizontal with mounting brackets, and single-piece horizontal with integrated tabs. Horizontal Grid Straps can be mounted front-to-back between frame verticals (depth-mounted), side-to-side between frame verticals or depth-mounted Grid Straps (width-mounted), or even vertically between Grid Straps. Vertical Grid Straps are used to span the full height of an enclosure.

    Features:

    Quick installation of grid strap(s) using the patent pending front-load BV-M6 fastener (Blind, Variable M6 screw based fastener), which is an innovative alternative to cage nuts or self-tapping screws

    Specifications:

  • Grid Straps constructed from 14 gauge (1.75 mm) plated steel
  • Mounting hole pattern is 25-mm on center, alternating round and rectangular holes to accommodate various hardware: rectangular holes accept BV-M6 fasteners or front-loading cage nuts
  • Horizontal grid straps are offered in both 1-row and 3-row configurations
  • Width-mounting Grid Straps requires an increase in length of 100mm over the nominal frame width (i.e. 600mm wide enclosure requires 700mm grid strap)
  • Horizontal, Bracket-Mount Grid Straps: Mounting brackets are installed using a single BV-M6 (or front-loading cage nut) per bracket. Grid Strap hooks onto the mounted brackets, and snaps into place for easy installation. This design Grid Strap can be mounted vertically between other Grid Straps, as the assembly is on a single plane.
  • Horizontal, Tab-Mount, Single-Piece Grid Straps: Grid Strap is constructed from a single piece, with a jogged tab that allows the Grid Strap to sit flush with the frame. 1-row Grid Straps attach with a single BV-M6 fastener through each tabbed end, while 3-row Grid Straps attach with two BV-M6’s through each tabbed end. This design Grid Strap should not be used when mounting vertically between other Grid Straps, as the jogged tab introduces a second plane which may interfere with cover installation on the sides.
  • Accessories:

  • Center Upright
  • BV-M6 Fastener Package
  • ProLine G2 Fastener Packages
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L in. Description Fits Frame Width (mm) Fits Frame Depth (mm) Fits Frame Height mm Fits Frame Width (mm) Fits Frame Depth
    Catalog Number L in. Description Fits Frame Width (mm) Fits Frame Depth (mm) Fits Frame Height mm Fits Frame Width (mm) Fits Frame Depth
    9.4 Horizontal, 1-Row --- 400 --- - -
    13.4 Horizontal, 1-Row 400 500 --- - -
    17.3 Horizontal, 1-Row 500 600 --- - -
    21.3 Horizontal, 1-Row 600 --- --- - -
    25.2 Horizontal, 1-Row --- 800 --- - -
    29.1 Horizontal, 1-Row 800 --- --- - -
    33.1 Horizontal, 1-Row --- 1000 --- - -
    37 Horizontal, 1-Row 1000 --- --- - -
    44.9 Horizontal, 1-Row 1200 --- --- - -
    52.8 Horizontal, 1-Row 1400 --- --- - -
    60.6 Horizontal, 1-Row 1600 --- --- - -
    68.5 Horizontal, 1-Row 1800 --- --- - -
    9.4 Horizontal, 3-Row --- 400 --- - -
    13.4 Horizontal, 3-Row 400 500 --- - -
    17.3 Horizontal, 3-Row 500 600 --- - -
    21.3 Horizontal, 3-Row 600 --- --- - -
    25.2 Horizontal, 3-Row --- 800 --- - -
    29.1 Horizontal, 3-Row 800 --- --- - -
    33.1 Horizontal, 3-Row --- 1000 --- - -
    37 Horizontal, 3-Row 1000 --- --- - -
    44.9 Horizontal, 3-Row 1200 --- --- - -
    52.8 Horizontal, 3-Row 1400 --- --- - -
    60.6 Horizontal, 3-Row 1600 --- --- - -
    68.5 Horizontal, 3-Row, Tab-Mount 1800 --- - - -
    9.7 Horizontal, 1-Row, Tab-Mount - - - - 400
    13.7 Horizontal, 1-Row, Tab-Mount - - - 400 500
    17.6 Horizontal, 1-Row, Tab-Mount - - - - 600
    21.5 Horizontal, 1-Row, Tab-Mount - - - 600 -
    25.5 Horizontal, 1-Row, Tab-Mount - - - - 800
    29.4 Horizontal, 1-Row, Tab-Mount - - - 800 -
    33.3 Horizontal, 1-Row, Tab-Mount - - - - 1000
    9.7 Horizontal, 3-Row, Tab-Mount - - - - 400
    13.7 Horizontal, 3-Row, Tab-Mount - - - 400 500
    17.6 Horizontal, 3-Row, Tab-Mount - - - - 600
    21.5 Horizontal, 3-Row, Tab-Mount - - - 600 -
    25.5 Horizontal, 3-Row, Tab-Mount - - - - 800
    29.4 Horizontal, 3-Row, Tab-Mount - - - 800 -
    33.3 Horizontal, 3-Row, Tab-Mount - - - - 1000
    20.3 Vertical, 3-Row --- --- 600 - -
    28.1 Vertical, 3-Row --- --- 800 - -
    36 Vertical, 3-Row --- --- 1000 - -
    43.9 Vertical, 3-Row --- --- 1200 - -
    51.8 Vertical, 3-Row --- --- 1400 - -
    59.6 Vertical, 3-Row --- --- 1600 - -
    67.5 Vertical, 3-Row --- --- 1800 - -
    75.4 Vertical, 3-Row --- --- 2000 - -
    83.3 Vertical, 3-Row --- --- 2200 - -