Image for ProLine G2 Disconnect Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine G2 Disconnect Frames

Bulletin Number:

  • A51NF
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Disconnect Frames can be used with ProLine G2 Disconnect Doors and Disconnect components to configure a custom Disconnect Enclosure Solution from standard modular enclosure components.

    Application:

    ProLine G2 Disconnect Frames can be used with ProLine G2 Disconnect Doors and Disconnect components to configure a custom Disconnect Enclosure Solution from standard modular enclosure components.

    Features:

  • Required for disconnect enclosure >1000 mm
  • Includes two removable center uprights (front and rear) which are offset 100 mm from the center of the frame
  • Superior performance under load: 12 gauge (2.5 mm) roll-formed steel frame
  • Specifications:

  • Welded corners with steel corner blocks
  • 12 gauge, roll-formed steel frame sections
  • Hybrid frame profile
  • Flange trough collar on door and side openings deflect dust and debris away from the enclosure interior
  • Integral frame channels support the full weight of the mounting subpanel
  • Accommodates 25-mm DIN standard; rectangular frame holes designed for BV-M6 fastener or metric cage nut fasteners; round frame holes accommodate M5 self-tapping screws and allow numerous grounding locations using M5 thread-forming screws
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Accessories:

  • Disconnect Door
  • Disconnect Components
  • Frame Joining Kits
  • Lifting Eyes
  • Lifting Angles
  • Lifting Bar
  • Barrier Panel
  • ProLine G2 Fastener Kits
  • Panel Support Bracket
  • Touch-Up Paint
  • Notes:

    HxWxD are nominal height, width and depth dimensions.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. H in. W in. D in. Maximum Subpanel Size in. Maximum Rack Mount Units
    Catalog Number A in. B in. C in. H in. W in. D in. Maximum Subpanel Size in. Maximum Rack Mount Units
    62.95 47.2 15.51 62.99 47.24 15.75 59.3 x 44.4 33
    62.95 47.2 23.39 62.99 47.24 23.62 59.3 x 44.4 33
    62.95 62.95 15.51 62.99 62.99 15.75 59.3 x 60.2 33
    62.95 62.95 23.39 62.99 62.99 23.62 59.3 x 60.2 33
    70.83 47.2 15.51 70.87 47.24 15.75 67.2 x 44.4 38
    70.83 47.2 23.39 70.87 47.24 23.62 67.2 x 44.4 38
    70.83 62.95 15.51 70.87 62.99 15.75 67.2 x 60.2 38
    70.83 62.95 23.39 70.87 62.99 23.62 67.2 x 60.2 38
    70.83 70.83 15.51 70.87 70.87 15.75 67.2 x 68.0 38
    70.83 70.83 23.39 70.87 70.87 23.62 67.2 x 68.0 38
    78.7 47.2 15.51 78.74 47.24 15.75 75.0 x 44.4 42
    78.7 47.2 23.39 78.74 47.24 23.62 75.0 x 44.4 42
    78.7 62.95 15.51 78.74 62.99 15.75 75.0 x 60.2 42
    78.7 62.95 23.39 78.74 62.99 23.62 75.0 x 60.2 42
    78.7 70.83 15.51 78.74 70.87 15.75 75.0 x 68.0 42
    78.7 70.83 23.39 78.74 70.87 23.62 75.0 x 68.0 42
    86.57 47.2 15.51 86.61 47.24 15.75 82.9 x 44.4 47
    86.57 47.2 23.39 86.61 47.24 23.62 82.9 x 44.4 47
    86.57 62.95 15.51 86.61 62.99 15.75 82.9 x 60.2 47
    86.57 62.95 23.39 86.61 62.99 23.62 82.9 x 60.2 47
    86.57 70.83 15.51 86.61 70.87 15.75 82.9 x 68.0 47
    86.57 70.83 23.39 86.61 70.87 23.62 82.9 x 68.0 47