Image for ProLine G2 Barrier Panel from nVent | Hoffman
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine G2 Barrier Panel

Bulletin Number:

  • P40
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity.

    Application:

    Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity.

    Features:

  • Barrier between joined or ganged enclosure
  • EMC options designed to be used as electrical buffers between joined or ganged enclosure systems.
  • Specifications:

  • 16 gauge steel
  • All mounting hardware included
  • EMC Barrier Panels – Additional Specifications:
  • Plated to provide corrosion resistance while maintaining a metal-to- metal contact
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. D in. Fits Frame (mm) HxD Description
    Catalog Number H in. D in. Fits Frame (mm) HxD Description
    46.6 18.1 1200x500 Painted
    46.6 22.0 1200x600 Painted
    46.6 29.9 1200x800 Painted
    54.4 18.1 1400x500 Painted
    54.4 22.0 1400x600 EMC
    54.4 29.9 1400x800 Painted
    62.3 14.1 1600x400 Painted
    62.3 18.1 1600x500 Painted
    62.3 22.0 1600x600 Painted
    62.3 29.9 1600x800 Painted
    70.2 14.1 1800x400 Painted
    70.2 18.1 1800x500 Painted
    70.2 22.0 1800x600 Painted
    70.2 22.0 1800x600 EMC
    70.2 29.9 1800x800 Painted
    78.1 14.1 2000x400 Painted
    78.1 18.1 2000x500 Painted
    78.1 22.0 2000x600 Painted
    78.1 22.0 2000x600 EMC
    78.1 29.9 2000x800 Painted
    78.1 37.8 2000x1000 Painted
    85.9 18.1 2200x500 Painted
    85.9 22.0 2200x600 Painted
    85.9 22.0 2200x600 EMC
    85.9 29.9 2200x800 Painted
    85.9 37.8 2200x1000 Painted