Image for Cable Entry Cabinets from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Cable Entry Cabinets

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Cable Entry Cabinets are made from 14 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint. They facilitate cable entry into the sides of enclosures. Open top and bottom of cabinet provide cable access and a means for managing cable. Closure plates, available as optional accessories, seal the open ends of the cabinet. Front opening of cabinet can be closed with either hinged solid door or screw-on solid cover. Cabinets have foam-in-place gasket and optional accessories to maintain enclosure environmental integrity.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. D in. E in. J in. Fits Frame
    Catalog Number A in. B in. D in. E in. J in. Fits Frame
    62.99 19.69 59.78 16.34 16.69 1600 tall x 500 deep
    62.99 23.62 59.78 20.28 20.62 1600 tall x 600 deep
    62.99 31.5 59.78 28.15 28.50 1600 tall x 800 deep
    70.87 23.62 67.65 20.28 20.62 1800 tall x 600 deep
    70.87 31.5 67.65 28.15 28.50 1800 tall x 800 deep
    78.74 19.69 75.52 16.34 16.69 2000 tall x 500 deep
    78.74 23.62 75.52 20.28 20.62 2000 tall x 600 deep
    78.74 31.5 75.52 28.15 28.50 2000 tall x 800 deep
    86.61 19.69 83.40 16.34 16.69 2200 tall x 500 deep
    86.61 31.5 83.40 28.15 28.50 2200 tall x 500 deep