Image for Full-Height Vertical Grid Straps from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Full-Height Vertical Grid Straps

Catalog Number:  PGH3S20V
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 90690
  • Ship Wt. Std. Pkg. (lbs):

  • 15.5
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Grid Straps provide a vertical extension of the frame holes in the sides of the ProLine frame. They are sold in pairs with mounting hardware included. Vertical Grid Straps are 14 gauge plated steel. Three-row 25-mm hole spacing allows the use of cage nuts or front loading cage nuts.
    Full-Height Vertical Grid Straps
    Catalog Number
    PGH3S20V
    A in. 74.61
    B in. 2.95
    L in. 74.61
    Fits Frame Height 2000
    No accessories available.