Image for ProLine-PC Consolet Compartment from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine-PC Consolet Compartment

Catalog Number:  PCC8
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 98600
  • Ship Wt. Std. Pkg. (lbs):

  • 40.9
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Product Weight lbs.:

  • 35.0
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Provides sealed compartment for keyboard storage or protection for controls. Hinged door allows easy access to compartment. Door support holds door open at 90 degrees. Two quarter-turn integral latches are incorporated into the front edge of steel compartment doors. Foam-in-place gasket on door and gasket around open rear surface extend the UL and CSA rating to the consolet compartment interior. Compartment is 14 gauge steel finished with RAL 7035 textured light-gray polyester powder paint. Ground studs and mounting hardware are provided. The Flush Keylock (PSTLO) is available as an accessory.
    ProLine-PC Consolet Compartment
    Catalog Number
    PCC8
    Material Steel
    Clear Space D in. 28.54
    Fits Frame Width (mm) 800
    No accessories available.