Image for Side-Mount Subpanel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Side-Mount Subpanel

Catalog Number:  PPFSM184
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 99510
  • Ship Wt. Std. Pkg. (lbs):

  • 19.3
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Side-mounted panels can be installed on the interior sides of frames. The panel and all the hardware needed to attach the subpanels to a frame are included. Hardware is plated. Panels are 12 gauge steel with a white finish. Conductive panels are unpainted galvanized steel.
    Side-Mount Subpanel
    Catalog Number
    PPFSM184
    A in. 70.87
    B in. 15.75
    H in. 67.24
    W in. 9.72
    Material Steel
    No accessories available.