Close
- Home>
- Products>
- Modular Enclosure Solutions>
- Full-Height Vertical Grid Straps

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616783296",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Grid Straps provide a vertical extension of the frame holes in the sides of the ProLine frame. They are sold in pairs with mounting hardware included. Vertical Grid Straps are 14 gauge plated steel. Three-row 25-mm hole spacing allows the use of cage nuts or front loading cage nuts.
Downloads
( 1 - 6 of 6 )
Certifications
Documents
Full-Height Vertical Grid Straps
Catalog Number |
PGH3S7V
|
A in. | 23.43 |
B in. | 2.95 |
L in. | 23.43 |
Fits Frame Height | 700 |
No accessories available.
Connect With Us