Image for Single-Bay Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Single-Bay Frames

Catalog Number:  PF1468
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 95350
  • Ship Wt. Std. Pkg. (lbs):

  • 84.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    ProLine offers the broadest range of standard sizes in the industry. Heights range from 700 mm to 2200 mm; widths range from 400 mm to 1000 mm. Depths range from 400 mm to 900 mm.

    Specifications:

  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflect liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Finished with RAL 7035 textured gray polyester powder paint
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    Single-Bay Frames
    Catalog Number
    PF1468
    A in. 55.12
    B in. 23.62
    C in. 31.5
    Maximum Subpanel Size in. 50.59 x 20.87
    Maximum Rack Mounting Space 28U
    Nominal Frame Size A x B x C 1400 x 600 x 800

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Solid Tops PT68 Add Item to Project List add item to project list
    Thmbnail Image ProLine Solid Doors PDS146 Add Item to Project List add item to project list
    Thmbnail Image Solid Sides PSS148 Add Item to Project List add item to project list
    Thmbnail Image ProLine Solid Covers PCS146 Add Item to Project List add item to project list
    Thmbnail Image ProLine Window Doors PDW146 Add Item to Project List add item to project list
    Thmbnail Image Dress Frame PDF146 Add Item to Project List add item to project list
    Thmbnail Image ProLine Window Doors PDWG146 Add Item to Project List add item to project list
    Thmbnail Image ProLine Solid Covers PCS146SS Add Item to Project List add item to project list
    Thmbnail Image ProLine Solid Doors PDS146SS Add Item to Project List add item to project list
    Thmbnail Image ProLine Window Doors PDWG146SS Add Item to Project List add item to project list
    Thmbnail Image Solid Sides PSS148SS Add Item to Project List add item to project list
    Thmbnail Image Solid Tops PT68SS Add Item to Project List add item to project list
    Thmbnail Image Lifting Eyes PLEM12 Add Item to Project List add item to project list
    Thmbnail Image Frame Joining Kits PJ2F Add Item to Project List add item to project list
    Thmbnail Image Folding Shelf PSHDM Add Item to Project List add item to project list
    Thmbnail Image Flush Swing Handles PFHDF Add Item to Project List add item to project list
    Thmbnail Image L Handle PLHK Add Item to Project List add item to project list
    Thmbnail Image Mechanical Interlock PMLSK Add Item to Project List add item to project list
    Thmbnail Image ProLline Door Stop Kit PDSK Add Item to Project List add item to project list
    Thmbnail Image Mechanical Interlock PMLMAK Add Item to Project List add item to project list
    Thmbnail Image Frame Joining Kits PJ2FF Add Item to Project List add item to project list
    Thmbnail Image Flush Swing Handles PFHPBL Add Item to Project List add item to project list
    Thmbnail Image Rack-Angle Mounted Drawer P19DR2US Add Item to Project List add item to project list
    Thmbnail Image P19SH6 Add Item to Project List add item to project list
    Thmbnail Image DIN Lock Inserts (for DIN Profile Handle Only) PKOSLFH Add Item to Project List add item to project list
    Thmbnail Image Padlock Kit PFHPK Add Item to Project List add item to project list
    Thmbnail Image P19SH8 Add Item to Project List add item to project list
    Thmbnail Image 180-Degree Hinge Kit PH180 Add Item to Project List add item to project list
    Thmbnail Image Keyboard Compartment for 19-in. Racks A19KBC2B Add Item to Project List add item to project list
    Thmbnail Image Frame Feet PFFM12 Add Item to Project List add item to project list
    Thmbnail Image P19SH5 Add Item to Project List add item to project list
    Thmbnail Image Flush Bezels PFBS Add Item to Project List add item to project list
    Thmbnail Image Door Bar Grid Straps PGH1S6D Add Item to Project List add item to project list
    Thmbnail Image Rack-Angle Mounted Drawer P19DR1US Add Item to Project List add item to project list
    Thmbnail Image Mechanical Interlock PMLEK Add Item to Project List add item to project list
    Thmbnail Image DIN Lock Inserts (for DIN Profile Handle Only) PDKL Add Item to Project List add item to project list
    Thmbnail Image Slides A16SL2U Add Item to Project List add item to project list
    Thmbnail Image Frame Joining Kits PJ2FD Add Item to Project List add item to project list
    Thmbnail Image Rack Panels P19RP16UA Add Item to Project List add item to project list
    Thmbnail Image Rack-Angle Mounted Drawer P19DR3US Add Item to Project List add item to project list
    Thmbnail Image Flush Bezels PFBSSS Add Item to Project List add item to project list
    Thmbnail Image DIN Lock Inserts (for DIN Profile Handle Only) PKOTM7FH Add Item to Project List add item to project list
    Thmbnail Image DIN Lock Inserts (for DIN Profile Handle Only) PKOTM8FH Add Item to Project List add item to project list
    Thmbnail Image DIN Lock Inserts (for DIN Profile Handle Only) PKOSM7FH Add Item to Project List add item to project list
    Thmbnail Image Mechanical Interlock PMLFB Add Item to Project List add item to project list
    Thmbnail Image Key Inserts PKODBK3SS Add Item to Project List add item to project list
    Thmbnail Image PTJT Add Item to Project List add item to project list
    Thmbnail Image P23SH6 Add Item to Project List add item to project list
    Thmbnail Image DIN Lock Inserts (for DIN Profile Handle Only) PDKLRKPR Add Item to Project List add item to project list
    Thmbnail Image P23SH5 Add Item to Project List add item to project list