Image for ModCenter 293 from nVent | Hoffman
+ / - Hover over image to Zoom

ModCenter 293

Catalog Number:  MC293

Description:

  • The Steinhauer ModCenter is the most versatile automated modification solution on the market today. With state-of-the art design and controls, the Steinhauer ModCenter is known for its:
  • Best-in-class cutting speeds
  • Repeated precision
  • Enclosure size handling capability
  • Ease of use
  • Features:

  • 2-Door model
  • Handles enclosures up to 93.7 in/2380mm tall by 86 in./2200mm wide
  • Handles back panels up to 92 in./2340mm tall by 94 in./2400mm wide
  • The Steinhauer ModCenter is the most versatile automated modification solution on the market today. With state-of-the art design and controls, the Steinhauer ModCenter is known for its:

    ModCenter 293
    No Items available.
    No accessories available.