Image for Screw Cover, Contoured, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Screw Cover, Contoured, Type 4

Bulletin Number:

  • A51DR
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 4, 6, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 6, 12, 13; File No. E61997 NEMA Type 4, 6, 12, 13 CSA, File No. 42186: Type 4, 12, 13 IEC 60529, IP67
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    With its aesthetic, rounded corners, this enclosure is an economical solution for a broad range of electrical and terminal wiring applications that do not require a back panel.

    Application:

    With its aesthetic, rounded corners, this enclosure is an economical solution for a broad range of electrical and terminal wiring applications that do not require a back panel.

    Specifications:

  • Drawn 16 gauge steel
  • No welded seams or sharp corners
  • Formed flanged cover
  • Cover screws
  • Oil-resistant gasket
  • External welded-on mounting brackets for easy installation.
  • Bonding provision on cover
  • Grounding Stud on body
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Interior Volume in. Mounting G in. Overall L x W in. D in. E in. J in. K in.
    Catalog Number A in. B in. C in. Interior Volume in. Mounting G in. Overall L x W in. D in. E in. J in. K in.
    4 2 2 13.9 4.50 5.06 x 2.44 5.00 4.44 2.00 2.24
    4.5 2.88 2.62 30.7 5.00 5.56 x 3.31 5.50 4.94 2.50 2.86
    4 4 2.62 38.2 5.00 5.50 x 4.44 5.06 4.44 2.50 2.86