Image for Screw Cover, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand items are locally available now.

 

Screw Cover, Type 12

Catalog Number:  A1412SC
Back To Product

Bulletin Number:

  • A51SC
  • Material:

  • Steel
  • Model Code:

  • 54380
  • Ship Wt. Std. Pkg. (lbs):

  • 33.0
  • Interchangeable:

  • False
  • Finish:

  • ANSI 61
  • UL Listed:

  • 50, 50E
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27525 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27525 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC: Type 12 and 13 CSA, File No. 42184: Type 12 IEC 60529, IP65
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Ideal for a broad range of applications, this enclosure’s screw cover is secured in each corner for a positive seal but easily removed for modifications.

    Application:

    Ideal for a broad range of applications, this enclosure’s screw cover is secured in each corner for a positive seal but easily removed for modifications.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Bonding provision on cover
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • External wall-mounting brackets for easy installation
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Accessories:

  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Screw Cover, Type 12
    Catalog Number
    A1412SC
    A in. 14
    B in. 12
    C in. 6
    K in. 0.67
    F in. 5.53
    Panel Size D x E in. 12.75 x 10.88
    Gauge 14
    J in. 5.51
    Conductive Panel A14P12G
    V in. 0.25
    T in. 11.00
    Overall L x W in. 15.50 x 12.28
    Mounting G x H in. 14.75 x 10.00
    Y in. 0.62
    Panel A14P12

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Panels for Junction Boxes A14P12 Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A14P12AL Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A14P12G Add Item to Project List add item to project list
    Thmbnail Image Padlock Kit APLKJIC Add Item to Project List add item to project list
    Thmbnail Image Padlock Kit APLKJIC6SS Add Item to Project List add item to project list
    Thmbnail Image Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit AJCDFK Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A14P12SS Add Item to Project List add item to project list
    Thmbnail Image A12JTMA Add Item to Project List add item to project list
    Thmbnail Image A14P12C Add Item to Project List add item to project list
    Thmbnail Image A12JS Add Item to Project List add item to project list
    Thmbnail Image A14JTMA Add Item to Project List add item to project list
    Thmbnail Image A12JBNS Add Item to Project List add item to project list
    Thmbnail Image A14JS Add Item to Project List add item to project list
    Thmbnail Image A14JBNS Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Hole Seals AS050 Add Item to Project List add item to project list
    Thmbnail Image Screw Cover, Type 12 A1412SC Add Item to Project List add item to project list
    Thmbnail Image Screw Cover, Type 12 A1412SC Add Item to Project List add item to project list