Image for Continuous Hinge with Clamps, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Continuous Hinge with Clamps, Type 4

Catalog Number:  A10086CHNF
Back To Product

Bulletin Number:

  • A51NF
  • Material:

  • Mild Steel
  • Model Code:

  • 55470
  • Ship Wt. Std. Pkg. (lbs):

  • 40.0
  • Interchangeable:

  • False
  • Finish:

  • ANSI 61
  • UL Listed:

  • 50, 50E
  • Industry Standards:

    UL 50, 50E Listed; Type 4, 12, 13; File No. E27567 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E27567 UL 508A Listed; Type 4, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42184: Type 4 and 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    A continuous hinge combined with stainless steel clamps on three sides provide environmental protection and security in indoor or outdoor applications.

    Notes:

  • Catalog numbers ending in “S’’ are hinged on short side.
  • Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
  • Applications:

    A continuous hinge combined with stainless steel clamps on three sides provide environmental protection and security in indoor or outdoor applications.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Stainless steel screw-down clamps on three sides of door
  • Continuous hinge
  • Stainless steel hinge pin
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Bonding provision on door
  • External wall-mounting brackets for easy installation
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Lock Kit for Clamp Cover Junction Boxes
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Continuous Hinge with Clamps, Type 4
    Catalog Number
    A10086CHNF
    A in. 10
    B in. 8
    C in. 6
    K in. 0.56
    F in. 5.53
    Panel Size D x E in. 8.75 x 6.88
    Gauge 14
    J in. 5.62
    M in. 3.38
    N in. 1.50
    Conductive Panel A10P8G
    V in. 0.25
    T in. 7.00
    Overall L x W in. 11.50 x 8.94
    Mounting G x H in. 10.75 x 6.00
    Y in. 0.62
    Panel A10P8

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A10P8AL Add Item to Project List add item to project list
    Thmbnail Image Fast-Operating Clamp-Cover Junction Box Clamp AL23SS Add Item to Project List add item to project list
    Thmbnail Image Padlock Kit APLKJIC Add Item to Project List add item to project list
    Thmbnail Image Padlock Kit APLKJIC6SS Add Item to Project List add item to project list
    Thmbnail Image Panels for Junction Boxes A10P8SS Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit AJCDFK Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Bracket Assemblies for Junction Boxes A8JTMA Add Item to Project List add item to project list
    Thmbnail Image Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures A10P8C Add Item to Project List add item to project list
    Thmbnail Image Terminal Box Straps for Junction Boxes A10JS Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Strips for Junction Boxes A10JBNS Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Bracket Assemblies for Junction Boxes A10JTMA Add Item to Project List add item to project list
    Thmbnail Image Terminal Box Straps for Junction Boxes A8JS Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Strips for Junction Boxes A8JBNS Add Item to Project List add item to project list
    Thmbnail Image Terminal Block Bracket Assemblies for Junction Boxes A10JTMAXK Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Continuous Hinge with Clamps, Type 4 A10086CHNF Add Item to Project List add item to project list