Image for Sloped-Front Pushbutton Enclosures, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Sloped-Front Pushbutton Enclosures, Type 12

Catalog Number:  E10PBA
Back To Product

Bulletin Number:

  • PB1
  • Material:

  • Steel
  • Model Code:

  • 57980
  • Ship Wt. Std. Pkg. (lbs):

  • 10.0
  • Interchangeable:

  • False
  • Finish:

  • ANSI 61
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File Number 42186: Type 12 IEC 60529, IP65
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    These Sloped Front Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches where slanted control surfaces are desired.

    Applications:

    These Sloped Front Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches where slanted control surfaces are desired.

    Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Grounding stud on body
  • Bonding provision on cover
  • Oil-resistant gasket
  • Factory stamped 4-way pushbutton holes
  • Enclosures 7.25 x 6.25 x 6.75 in. (184 x 159 x 171 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • External welded-on mounting brackets for easy installation
  • 30.5-mm or 22.5-mm size holes
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Accessories:

  • Industrial Corrosion Inhibitors
  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Sloped-Front Pushbutton Enclosures, Type 12
    Catalog Number
    E10PBA
    A in. 7.25
    B in. 13
    C in. 6.75
    N in. 6.78
    X in. 2.11
    T in. 12.75
    P in. 5.22
    Overall L x W in. 7.78 x 13.22
    Mounting G x H in. 7.28 x 12.12
    Y in. 2.61
    Hole Size 30.5 mm
    No. of Holes 10
    No accessories available.