Image for Screw Cover, Contoured, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Screw Cover, Contoured, Type 4

Catalog Number:  A402DSC
Back To Product

Bulletin Number:

  • A51DR
  • Material:

  • Steel
  • Model Code:

  • 57140
  • Ship Wt. Std. Pkg. (lbs):

  • 19.2
  • Interchangeable:

  • False
  • Finish:

  • ANSI 61
  • Industry Standards:

    UL 508A Listed; Type 4, 6, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 6, 12, 13; File No. E61997 NEMA Type 4, 6, 12, 13 CSA, File No. 42186: Type 4, 12, 13 IEC 60529, IP67
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    With its aesthetic, rounded corners, this enclosure is an economical solution for a broad range of electrical and terminal wiring applications that do not require a back panel.

    Application:

    With its aesthetic, rounded corners, this enclosure is an economical solution for a broad range of electrical and terminal wiring applications that do not require a back panel.

    Specifications:

  • Drawn 16 gauge steel
  • No welded seams or sharp corners
  • Formed flanged cover
  • Cover screws
  • Oil-resistant gasket
  • External welded-on mounting brackets for easy installation.
  • Bonding provision on cover
  • Grounding Stud on body
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Screw Cover, Contoured, Type 4
    Catalog Number
    A402DSC
    A in. 4
    B in. 2
    C in. 2
    Interior Volume in. 13.9
    Mounting G in. 4.50
    Overall L x W in. 5.06 x 2.44
    D in. 5.00
    E in. 4.44
    J in. 2.00
    K in. 2.24

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Screw Cover, Contoured, Type 4 A402DSC Add Item to Project List add item to project list