Image for 30-Degree Sweep Elbow from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

30-Degree Sweep Elbow

Catalog Number:  F88T3R30SE
Back To Product

Bulletin Number:

  • F30G
  • Material:

  • Steel
  • Model Code:

  • 43869
  • Ship Wt. Std. Pkg. (lbs):

  • 8.4
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    When a large radius is needed, use this sweep elbow.
    30-Degree Sweep Elbow
    Catalog Number
    F88T3R30SE
    A in. 8
    B in. 8
    N in. 13.00
    U in. 1.25
    No accessories available.