Image for Lay-in Painted Flat-Cover Wireway, NEMA TYPE 1 Straight Section from nVent | Hoffman
+ / - Hover over image to Zoom

Lay-in Painted Flat-Cover Wireway, NEMA TYPE 1 Straight Section

Bulletin Number:

  • F40FC
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Protects electrical wiring in applications where dust, dirt, oil and water are not serious problems. All sections and fittings are completely open on one side so wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Flat cover design allows for mounting flush with walls or ceilings. Keyhole screw slots on flat covers provide easy access.

    Description:

    Protects electrical wiring in applications where dust, dirt, oil and water are not serious problems. All sections and fittings are completely open on one side so wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Flat cover design allows for mounting flush with walls or ceilings. Keyhole screw slots on flat covers provide easy access.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Number of Knockouts .50 in.-.75 in. Number of Knockouts 1.00 in.-1.25 in. F in. X in. Y in.
    Catalog Number A in. B in. C in. Number of Knockouts .50 in.-.75 in. Number of Knockouts 1.00 in.-1.25 in. F in. X in. Y in.
    10 10 120 - - -
    10 10 12 - - -
    10 10 24 - - -
    10 10 36 - - -
    10 10 48 - - -
    10 10 60 - - -
    10 10 72 - - -
    12 12 120 - - -
    12 12 12 - - -
    12 12 12 4 1.62 3.00 6.00
    12 12 24 - - -
    12 12 24 8 1.62 6.00 12.00
    12 12 36 - - -
    12 12 36 12 12 1.62 6.00 12.00
    12 12 48 - - -
    12 12 48 16 16 1.62 6.00 12.00
    12 12 60 - - -
    12 12 60 20 20 1.62 6.00 12.00
    2.5 2.5 120 - - -
    2.5 2.5 120 80 1.06 6.00 12.00
    2.5 2.5 12 - - -
    2.5 2.5 12 8 1.06 3.00 6.00
    2.5 2.5 24 - - -
    2.5 2.5 24 16 1.06 6.00 12.00
    2.5 2.5 36 - - -
    2.5 2.5 36 24 1.06 6.00 12.00
    2.5 2.5 48 - - -
    2.5 2.5 48 32 1.06 6.00 12.00
    2.5 2.5 60 - - -
    2.5 2.5 60 40 1.06 6.00 12.00
    3 3 120 - - -
    3 3 60 - - -
    4 4 120 - - -
    4 4 120 40 40 1.62 6.00 12.00
    4 4 12 - - -
    4 4 12 4 4 1.62 3.00 6.00
    4 4 18 - - -
    4 4 24 - - -
    4 4 24 8 8 1.62 6.00 12.00
    4 4 36 - - -
    4 4 36 12 12 1.62 6.00 12.00
    4 4 48 - - -
    4 4 48 16 16 1.62 6.00 12.00
    4 4 60 - - -
    4 4 60 20 20 1.62 6.00 12.00
    4 4 72 - - -
    4 4 72 24 24 1.62 6.00 12.00
    6 6 120 - - -
    6 6 120 40 40 1.62 6.00 12.00
    6 6 12 - - -
    6 6 12 4 4 1.62 6.00 12.00
    6 6 18 - - -
    6 6 24 - - -
    6 6 24 8 8 1.62 6.00 12.00
    6 6 36 - - -
    6 6 36 12 12 1.62 6.00 12.00
    6 6 48 - - -
    6 6 48 16 16 1.62 6.00 12.00
    6 6 60 - - -
    6 6 60 20 20 1.62 6.00 12.00
    6 6 72 - - -
    6 6 72 24 24 1.62 6.00 12.00
    8 8 120 - - -
    8 8 12 - - -
    8 8 12 4 4 1.62 3.00 6.00
    8 8 18 - - -
    8 8 24 - - -
    8 8 24 8 8 1.62 6.00 12.00
    8 8 36 - - -
    8 8 36 12 12 1.62 6.00 12.00
    8 8 48 - - -
    8 8 48 16 16 1.62 6.00 12.00
    8 8 60 - - -
    8 8 60 20 20 1.62 6.00 12.00
    8 8 72 - - -
    - - - 6 - 1.62 3.00 12.00