Image for Lay-In NEMA Type 12 Wireway Straight Section from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Lay-In NEMA Type 12 Wireway Straight Section

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Available in lengths from 6.00 in. (152 mm) to 120.00 in. (3048 mm). Each sealing plate also includes one gasket and one set of screws to join sections. Certified by Canadian Standards Association.

    Notes:

  • Each sealing plate also includes one gasket and one set of screws to join sections.
  • Certified by Canadian Standards Association.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. D in. E in. Sealing Plates Type Sealing Plates Qty.
    Catalog Number A in. B in. C in. D in. E in. Sealing Plates Type Sealing Plates Qty.
    2.5 2.5 6 3.88 3.88 Flat 1
    2.5 2.5 12 3.88 3.88 Flat 1
    12 6 12 13.62 7.62 Flat 1
    2.5 2.5 24 3.88 3.88 Flat 1
    12 6 24 13.62 7.62 Flat 1
    2.5 2.5 36 3.88 3.88 Flat 1
    2.5 2.5 48 3.88 3.88 Flat 1
    2.5 2.5 60 3.88 3.88 Flat 1
    2.5 2.5 120 3.88 3.88 Flat 1
    4 4 6 5.38 5.38 Flat 1
    4 4 12 5.38 5.38 Flat 1
    4 4 24 5.38 5.38 Flat 1
    4 4 36 5.38 5.38 Flat 1
    4 4 48 5.38 5.38 Flat 1
    4 4 60 5.38 5.38 Flat 1
    4 4 120 5.38 5.38 Flat 1
    6 6 6 7.62 7.62 Flat 1
    6 6 12 7.62 7.62 Flat 1
    6 6 24 7.62 7.62 Flat 1
    6 6 36 7.62 7.62 Flat 1
    6 6 48 7.62 7.62 Flat 1
    6 6 60 7.62 7.62 Flat 1
    6 6 120 7.62 7.62 Flat 1
    8 8 6 9.62 9.62 Flat 1
    8 8 12 9.62 9.62 Flat 1
    8 8 24 9.62 9.62 Flat 1
    8 8 36 9.62 9.62 Flat 1
    8 8 48 9.62 9.62 Flat 1
    8 8 60 9.62 9.62 Flat 1
    8 8 120 9.62 9.62 Flat 1
    12 6 6 13.62 7.62 Flat 1
    12 6 36 13.62 7.62 Flat 1
    12 6 48 13.62 7.62 Flat 1
    12 6 60 13.62 7.62 Flat 1
    12 6 120 13.62 7.62 Flat 1