Image for Transposition Sections from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Transposition Sections

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    These fittings are used when it is necessary to rotate the open side of the wireway run by 90 degrees and still retain the lay-in feature.

    Notes:

  • Each sealing plate also includes one gasket and one set of screws to join sections.
  • Certified by Canadian Standards Association.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Description Sealing Plates Type Sealing Plates Qty. H in.
    Catalog Number A in. B in. Description Sealing Plates Type Sealing Plates Qty. H in.
    2.5 2.5 Clockwise Flat 1 -
    4 4 Clockwise Flat 1 -
    6 6 Clockwise Flat 1 -
    2.5 2.5 Title 2 Flat 1 -
    4 4 Title 2 Flat 1 -
    6 6 Title 2 Flat 1 -
    2.5 2.5 90-Degree Elbow - Clockwise Flat 1 4.25
    4 4 90-Degree Elbow - Clockwise Flat 1 5.00
    6 6 90-Degree Elbow - Clockwise Flat 1 6.00
    8 8 90-Degree Elbow - Clockwise Flat 1 7.00
    2.5 2.5 90-Degree Elbow - Counterclockwise Flat 1 4.25
    4 4 90-Degree Elbow - Counterclockwise Flat 1 5.00
    6 6 90-Degree Elbow - Counterclockwise Flat 1 6.00
    8 8 90-Degree Elbow - Counterclockwise Flat 1 7.00