Image for Nipple from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Nipple

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Available in lengths of 1.00 in. (25 mm), 2.00 in. (51 mm) and 3.00 in. (76 mm).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Sealing Plates Type Sealing Plates Qty.
    Catalog Number A in. B in. C in. Sealing Plates Type Sealing Plates Qty.
    2.5 2.5 1 Special 1
    2.5 2.5 2 Special 1
    2.5 2.5 3 Special 1
    4 4 1 Special 1
    4 4 2 Special 1
    4 4 3 Special 1
    6 6 1 Special 1
    6 6 2 Special 1
    6 6 3 Special 1