Image for Tee Fitting - Top Opening from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Tee Fitting - Top Opening

Catalog Number:  F126LTA
Back To Product

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Model Code:

  • 18850
  • Ship Wt. Std. Pkg. (lbs):

  • 22.8
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    This fitting is used when the covers of all three branches of the wireway run are open along the same side.

    Notes:

  • Each sealing plate also includes one gasket and one set of screws to join sections.
  • Certified by Canadian Standards Association.
  • Tee Fitting - Top Opening
    Catalog Number
    F126LTA
    A in. 12
    B in. 6
    K in. 9.00
    G in. 18.00
    Sealing Plates Type Flat
    Sealing Plates Qty. 2
    No accessories available.