Joining Accessories

Product List
Products (  1 - 8 of 8  )
Compare Selected compare product
Product Listing
ProLine G2 Base Stacking Kit
Bulletin Number: P40
Description: Base joining kits and stacking kits can be used in a modular enclosure to expand standard size options.
ProLine G2 Joining Subpanels
Bulletin Number: P40

The ProLine G2 Joining Subpanel provides a continuous panel surface in multiple-bay enclosures. The joining subpanel is inserted between full subpanels of equal height. It can be installed from front or rear.

Joining Subpanel
Bulletin Number: P20
Material: Steel
RoHS Flag: Yes
ProLine G2 Frame Joining Kits
Bulletin Number: P40

The ProLine G2 Frame Joining Kit permits joining two enclosure frames while maintaining an environmental seal. A newly-designed gasket and hardware kit ensures the joining kit is easy to use, sturdy, and maintains a dust-tight and water-tight seal between joined frames.

ProLine G2 Fully-Sealed Plinth Base Joining Kit
Bulletin Number: P40

The Fully-Sealed Plinth Base Joining Kit provides a seal between the side gland plate openings on adjacent Fully-Sealed Plinth Bases in joined bay configurations. Used in combination with the G2 side-to-side joining kit.

Transportation Base Joining, Side-to-Side
Bulletin Number: P20
Material: Steel
RoHS Flag: Yes
ProLine G2 Transportation Base Joining, Side-to-Side
Bulletin Number: P40

The ProLine G2 Transportation Base Joining Kit, Side-to-Side interconnects transportation bases while maintaining the NEMA Type 12 rating.

ProLine G2 Joining Kit Support Bracket
Bulletin Number: P40

The ProLine G2 Joining Kit Support Bracket is used in conjunction with the standard joining kit if additional support is desired. The kit includes a quantity of 8, 12 gauge, mild steel brackets with mounting hardware. The brackets span the joined frames and can be placed as needed.