Image for Wire Management Rails from nVent | Hoffman
+ / - Hover over image to Zoom

Wire Management Rails

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Wire Management Rails are 14 gauge steel with a plated finish. They feature a unique hole pattern that allows either wire ties or fasteners to secure wires in place. Frame-mounting hardware is included. One package contains 20 rails.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L in. Fits Frame Depth Total Length in.
    Catalog Number L in. Fits Frame Depth Total Length in.
    10.83 400 11.69
    14.76 500 15.63
    18.70 600 19.57
    26.58 800 27.44
    30.51 900 31.38