Image for Side-Mount Subpanel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Side-Mount Subpanel

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Side-mounted panels can be installed on the interior sides of frames. The panel and all the hardware needed to attach the subpanels to a frame are included. Hardware is plated. Panels are 12 gauge steel with a white finish. Conductive panels are unpainted galvanized steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. H in. W in. Material
    Catalog Number A in. B in. H in. W in. Material
    27.56 23.62 23.94 17.60 Steel
    27.56 23.62 23.94 17.60 Conductive
    55.12 19.69 51.50 13.66 Steel
    55.12 19.69 51.50 13.66 Conductive
    55.12 23.62 51.50 17.60 Steel
    55.12 31.5 51.50 25.47 Steel
    62.99 15.75 59.37 9.72 Conductive
    62.99 19.69 59.37 13.66 Conductive
    62.99 23.62 59.37 17.60 Steel
    62.99 23.62 59.37 17.60 Conductive
    62.99 31.5 59.37 25.47 Steel
    62.99 31.5 59.37 25.47 Conductive
    62.99 35.43 59.37 29.41 Steel
    62.99 35.43 59.37 29.41 Conductive
    70.87 15.75 67.24 9.72 Steel
    70.87 19.69 67.24 13.66 Steel
    70.87 19.69 67.24 13.66 Conductive
    70.87 23.62 67.24 17.60 Steel
    70.87 23.62 67.24 17.60 Conductive
    70.87 31.5 67.24 25.47 Conductive
    70.87 31.5 67.24 25.47 Steel
    70.87 35.43 67.24 29.41 Conductive
    78.74 15.75 75.12 9.72 Steel
    78.74 15.75 75.12 9.72 Conductive
    78.74 19.69 75.12 13.66 Steel
    78.74 19.69 75.12 13.66 Conductive
    78.74 23.62 75.12 17.60 Steel
    78.74 23.62 75.12 17.60 Conductive
    78.74 31.5 75.12 25.47 Steel
    78.74 31.5 75.12 25.47 Conductive
    78.74 35.43 75.12 29.41 Steel
    78.74 35.43 75.12 29.41 Conductive
    86.61 19.69 82.99 13.66 Steel
    86.61 19.69 82.99 13.66 Conductive
    86.61 23.62 82.99 17.60 Steel
    86.61 23.62 82.99 17.60 Conductive
    86.61 31.5 82.99 25.47 Steel
    86.61 31.5 82.99 25.47 Conductive
    86.61 35.43 82.99 29.41 Steel
    86.61 35.43 82.99 29.41 Conductive