Image for Partial Subpanel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Partial Subpanel

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Partial Subpanels are 12 gauge steel, have flanges on four sides and are painted white. Panels can be positioned vertically in 25-mm increments and also can be positioned at any depth in 25-mm increments using the optional grid straps. Conductive subpanels are unpainted galvanized steel. All necessary mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. H in. Fits Conductive Panel W in. Fits Frame Material D in. E in. Enclosure
    Catalog Number A in. B in. H in. Fits Conductive Panel W in. Fits Frame Material D in. E in. Enclosure
    15.75 23.62 14.17 All 600-mm-wide HMIs PPP46G 20.87 700 mm or taller Steel - - -
    14.17 20.87 14.17 - - 20.87 700 mm or taller Conductive - - -
    15.75 27.56 14.17 - - 24.80 700 mm or taller Steel - - -
    15.75 31.5 14.17 All 800-mm-wide HMIs PPP48G 28.74 700 mm or taller Steel - - -
    14.17 24.8 14.17 - - 24.80 700 mm or taller Conductive - - -
    14.17 28.74 14.17 - - 28.74 700 mm or taller Conductive - - -
    15.75 47.24 14.17 All 1200-mm-wide HMIs PPP412G 44.49 700 mm or taller Steel - - -
    31.5 23.62 28.94 - - 20.87 1400 mm or taller Steel - - -
    28.94 20.87 28.94 - - 20.87 1400 mm or taller Conductive - - -
    31.5 27.56 28.94 - - 24.80 1400 mm or taller Steel - - -
    31.5 31.5 28.94 - - 28.74 1400 mm or taller Steel - - -
    28.94 28.74 28.94 - - 28.74 1400 mm or taller Conductive - - -
    31.5 39.37 28.94 - - 36.61 1400 mm or taller Steel - - -
    35.43 23.62 32.87 - - 20.87 1400 mm or taller Steel - - -
    32.87 20.87 32.87 - - 20.87 1400 mm or taller Conductive 32.87 20.87 PGLD1265DC
    35.43 27.56 32.87 - - 24.80 1400 mm or taller Steel - - -
    32.87 24.8 32.87 - - 24.80 1400 mm or taller Conductive - - -
    35.43 31.5 32.87 - - 28.74 1400 mm or taller Steel - - -
    32.87 28.74 32.87 - - 28.74 1400 mm or taller Conductive 32.87 28.74 PGLD1285DC
    35.43 39.37 32.87 - - 36.61 1400 mm or taller Steel - - -
    32.87 36.61 32.87 - - 36.61 1400 mm or taller Conductive - - -
    39.37 23.62 36.81 - - 20.87 1400 mm or taller Steel - - -
    36.81 20.87 36.81 - - 20.87 1400 mm or taller Conductive - - -
    39.37 31.5 36.81 - - 28.74 1400 mm or taller Steel - - -
    36.81 28.74 36.81 - - 28.74 1400 mm or taller - - - -
    43.31 23.62 40.75 - - 20.87 1400 mm or taller Steel - - -
    40.75 20.87 40.75 - - 20.87 1400 mm or taller Steel - - -