Image for Joining Subpanel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Joining Subpanel

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Provides a continuous panel surface in multiple bay enclosures. The joining subpanel is inserted between full subpanels of equal height. It can be installed from front or rear. Holes for grounding and mounting hardware are provided. Finish is white. Conductive joining subpanels are unpainted galvanized steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. H in. P in. Fits between full subpanels
    Catalog Number A in. B in. H in. P in. Fits between full subpanels
    21.57 2.64 23.03 21.57 PPF76, PPF78, PPF712
    57.01 2.64 58.46 57.00 PPF166, PPF167, PPF168, PPF1612
    57.01 2.64 58.46 57.00 PPF166, PPF167, PPF168, PPF1612
    64.88 2.64 66.34 64.87 PPF186, PPF187, PPF188, PPF1810, PPF1812, PPF1816
    64.88 2.64 66.34 64.87 PPF186, PPF187, PPF188, PPF1810, PPF1812, PPF1816
    72.76 2.64 74.21 72.75 PPF206, PPF207, PPF208, PPF2010, PPF2012, PPF2016
    72.76 2.64 74.21 72.75 PPF206, PPF207, PPF208, PPF2010, PPF2012, PPF2016
    80.63 2.64 82.09 80.62 PPF226, PPF227, PPF228, PPF2210, PPF2212, PPF2216
    80.63 2.64 82.09 80.62 PPF226, PPF227, PPF228, PPF2210, PPF2212, PPF2216