Image for Full Subpanel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Full Subpanel

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • ProLine subpanels are designed to provide maximum panel depth, panel size and ease of installation. Full subpanels slide into the frame on nylon glide blocks, which support the entire weight of the subpanel.
  • All necessary mounting hardware is included
  • Subpanels are 12 gauge (2.5-mm) steel (subpanels for double-bay enclosures 1400-mm tall or taller are 10 gauge steel), have flanges on all sides and are painted white
  • Conductive subpanels are unpainted galvanized steel
  • Subpanels can be mounted at nearly any depth in 25-mm increments
  • Panels installed in the rearmost position in joined (ganged) enclosures provide a continuous mounting surface without requiring joining panels
  • Mounting hardware attaches to the top or to the sides of the frame
  • Additional Mounting Hardware (catalog number PMKPF) is available for applications requiring more support in the center or bottom of the subpanel. This is required if the enclosure will be tipped in transit or if the panel is not located at
  • Notes:

    Consult Hoffman for delivery.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. H in. W in.
    Catalog Number A in. B in. H in. W in.
    27.56 23.62 23.03 20.87
    27.56 23.62 23.03 20.87
    27.56 31.5 23.03 28.74
    27.56 31.5 23.03 28.74
    27.56 47.24 23.03 44.49
    - - 23.03 44.49
    47.24 23.62 42.72 20.87
    47.24 31.5 42.72 28.74
    47.24 47.24 42.72 44.49
    55.12 23.62 50.59 20.87
    55.12 23.62 50.59 20.87
    55.12 31.5 50.59 28.74
    55.12 31.5 50.59 28.74
    55.12 47.24 50.59 44.49
    62.99 23.62 58.46 20.87
    62.99 23.62 58.46 20.87
    62.99 31.5 58.46 28.74
    62.99 31.5 58.46 28.74
    62.99 47.24 58.46 44.49
    62.99 47.24 58.46 44.49
    70.87 15.75 66.34 12.99
    70.87 23.62 66.34 20.87
    70.87 23.62 66.34 20.87
    70.87 31.5 66.34 28.74
    70.87 31.5 66.34 28.74
    70.87 39.37 66.34 36.61
    70.87 39.37 66.34 36.61
    70.87 47.24 66.34 44.49
    70.87 47.24 66.34 44.49
    70.87 62.99 66.34 60.24
    70.87 62.99 66.34 60.24
    70.87 70.87 66.34 68.11
    78.74 15.75 74.21 13.00
    78.74 15.75 74.21 13.00
    78.74 23.62 74.21 20.87
    78.74 23.62 74.21 20.87
    78.74 27.56 74.21 24.80
    78.74 27.56 74.21 24.80
    78.74 31.5 74.21 28.74
    78.74 31.5 74.21 28.74
    78.74 39.37 74.21 36.61
    78.74 39.37 74.21 36.61
    78.74 47.24 74.21 44.49
    78.74 47.24 74.21 44.49
    78.74 62.99 74.21 60.24
    78.74 62.99 74.21 60.24
    78.74 70.87 74.21 68.11
    86.61 23.62 82.09 20.87
    86.61 23.62 82.09 20.87
    86.61 27.56 82.09 24.80
    86.61 27.56 82.09 24.80
    86.61 31.5 82.09 28.74
    86.61 31.5 82.09 28.74
    86.61 39.37 82.09 36.61
    86.61 39.37 82.09 36.61
    86.61 47.24 82.09 44.49
    86.61 47.24 82.09 44.49