Image for Frame Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Frame Shelf

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Vented Frame Shelf mounts to the vertical hole pattern on a frame and provides a stationary surface for equipment. The shelf is 16 gauge steel finished with RAL 7035 textured gray polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. D in. W in.
    Catalog Number A in. B in. D in. W in.
    23.62 15.75 11.81 21.57
    23.62 19.69 15.75 21.57
    23.62 23.62 19.68 21.57
    23.62 31.5 27.56 21.57
    23.62 35.43 31.50 21.57
    27.56 19.69 15.75 25.51
    27.56 23.62 19.68 25.51
    27.56 31.5 27.56 25.51
    31.5 15.75 11.81 29.45
    31.5 19.69 15.75 29.45
    31.5 23.62 19.68 29.45
    31.5 31.5 27.56 29.45
    31.5 19.69 31.50 29.45
    39.37 15.75 11.81 37.32
    39.37 19.69 15.75 37.32
    39.37 23.62 19.68 37.32
    39.37 31.5 27.56 37.32