Image for Filler Panel Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Filler Panel Kit

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Used when mounting the ProLine G2 Heavy-Duty Swing-Out Rack Frames in 800-mm wide frames. The Filler Panel occupies the extra space between the frame and the swing frame. Includes a handle and all the hardware for mounting to the Swing-Out Rack Frame.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Swing Frame Height Enclosure Width Mounting
    Catalog Number Swing Frame Height Enclosure Width Mounting
    700 700 Left or Right
    700 800 Center
    1400 700 Left or Right
    1400 800 Center
    1600 700 Left or Right
    1600 800 Left or Right
    1600 800 Center
    1800 700 Left or Right
    1800 800 Left or Right
    1800 800 Center
    2000 800 Left or Right
    2000 800 Center
    2200 700 Left or Right
    2200 800 Left or Right
    2200 800 Center