Image for Partial Swing-Out Rack Frame from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Partial Swing-Out Rack Frame

Catalog Number:  PSF8
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 99960
  • Ship Wt. Std. Pkg. (lbs):

  • 26.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    This 19-in. Rack Frame is used when a smaller, medium-duty swing-out frame is desired. Light-weight rack equipment fits nicely into this 800-mm tall swing-out frame, providing 90 degrees of rotation and increased accessibility.<br/>

    Application:

    This 19-in. Rack Frame is used when a smaller, medium-duty swing-out frame is desired. Light-weight rack equipment fits nicely into this 800-mm tall swing-out frame, providing 90 degrees of rotation and increased accessibility.

    Features:

  • Side hinge brackets are used to mount the swing frame, allowing free access above and below the swing frame
  • Used with any height enclosure and hinged on the right or left
  • Specifications:

  • Furnished with hinges, two quarter-turn latches and mounting hardware
  • Furnished with hinges, two quarter-turn latches and mounting hardware
  • Complies with AN SI/EIA RS-310-D rack mounting standards: 1. Swing-Out Rack Frame assemblies are supplied with mounting supports. Swing-Out Rack Frames can also be installed in right, left or both bays of 1200-mm wide frames using center uprights. 2. Swing-out mounting supports mount to inside of frame at any vertical location. 3. Mounting supports and swing-out frame can be located deeper into frame using grid system straps. Deeper mounting affects the degree of opening of swing-out frame.
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Partial Swing-Out Rack Frame
    Catalog Number
    PSF8
    Fits Frame Width (mm) 800
    Rack Units 16
    No accessories available.