Image for Joining Subpanel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Joining Subpanel

Catalog Number:  PJP16
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 99380
  • Ship Wt. Std. Pkg. (lbs):

  • 8.4
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Provides a continuous panel surface in multiple bay enclosures. The joining subpanel is inserted between full subpanels of equal height. It can be installed from front or rear. Holes for grounding and mounting hardware are provided. Finish is white. Conductive joining subpanels are unpainted galvanized steel.
    Joining Subpanel
    Catalog Number
    PJP16
    A in. 57.01
    B in. 2.64
    H in. 58.46
    P in. 57.00
    Fits between full subpanels PPF166, PPF167, PPF168, PPF1612
    No accessories available.