Image for Folding Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Folding Shelf

Catalog Number:  PSHDM
Back To Product

Bulletin Number:

  • P20
  • Model Code:

  • 32779
  • Ship Wt. Std. Pkg. (lbs):

  • 7.1
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Application:

    The folding shelf can be used on the exterior or the interior of a door to provide a convenient surface for computers, tools or paperwork.

    Specifications:

  • Mounts to door using Door Bar Grid Straps (sold separately)
  • Locks in two positions - 90 degrees as a shelf and 15 degrees as a writing surface.
  • Holds up to 30lb (13.6kg)
  • 16 gauge steel with 12 gauge brackets
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Folding Shelf
    Catalog Number
    PSHDM
    Description Fits door widths 600, 700, 800 and 1000 mm
    No accessories available.