Image for DIN Rail or Panel-Mounting Brackets from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

DIN Rail or Panel-Mounting Brackets

Bulletin Number:

  • A54Y
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Use as a mounting framework to install DIN rails or a panel. Bracket is offset for additional space in front of or behind mounted equipment. Plated 12 gauge steel. Mounting hardware included. Brackets are required for DIN3 type rails.

    Notes:

    600-mm and longer enclosures require two sets of brackets for mounting panels.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number No. of Holes L in. Fits INLINE Enclosure (mm)
    Catalog Number No. of Holes L in. Fits INLINE Enclosure (mm)
    5 4.09 when A or B = 150
    9 6.06 when A or B = 200
    11 7.24 when A or B = 230
    13 8.03 when A or B = 250
    17 10.00 when A or B = 300
    21 11.97 when A or B = 350